IESNA:LM-63-2002
[TEST]P1201291
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-840-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4298
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
591 635.6 683.4 731.5 768.4 790.9 804.6 812.4 820.9 830.7
843.4 860.7 883.9 911.4 944.7 1000.8 1085.6 1198.1 1337 1510.8
1738.5 1999.8 2278.1 2531.2 2684.2 2606.5 2451 2242.7 1992.5 1694.2
1317 940.9 615.8 358 157.5 48.8 0
591 630.7 672.7 713.7 745.9 766.2 778.9 786.3 793.7 803
816.3 834.8 858.9 886.6 921 970.6 1041.6 1134.5 1251.2 1389.9
1556.3 1731.1 1886 1995.8 2023.3 1907.7 1744.2 1549.7 1337.4 1107.2
843.4 590.3 380.3 220.1 99 32.4 0
591 625.8 661.9 696 723.4 741.6 753.2 760.2 766.6 775.3
789.1 808.8 833.9 861.8 897.2 940.3 997.5 1070.9 1165.4 1269.1
1374.2 1462.3 1494 1460.5 1362.4 1209 1037.4 856.6 682.3 520.3
369.8 239.7 144.8 82.3 40.5 16.1 0
591 620.6 651.1 679.6 701.7 717 726.5 731.1 734.6 739.4
748.1 761.7 779.4 797.8 818.7 842.2 872 911 962.3 1016.9
1067.6 1100.6 1093.3 1042.2 947.2 818.7 687.5 559.1 440.2 336.5
244.3 165.5 106.6 65.6 35.1 14.5 0
591 615.5 640.4 663.1 680 692.4 699.8 702 702.6 703.5
707.1 714.6 724.9 733.7 740.2 744 746.5 751.1 759.2 764.7
761.1 738.8 692.6 624 532 428.4 337.6 261.5 198.1 152.8
118.7 91.4 68.5 48.9 29.6 13 0
591 610.2 629.6 647.1 660.6 669.5 673.4 671.3 665.5 658.4
651.4 646.7 644.5 641.8 636.6 627.9 615.8 603.3 591.7 582.1
571.7 554.1 524.9 483.7 430.2 366.2 308.6 253.3 200.5 159.9
125.1 95.7 70.3 49.3 29.4 12.8 0
591 605 618.8 631.2 641.2 646.6 647.1 640.7 628.4 613.3
595.7 578.8 564.1 549.8 533.1 511.7 485.1 455.6 424.3 399.6
382.3 369.4 357.1 343.4 328.4 304.1 279.6 245 202.8 167
131.5 100.1 72.1 49.6 29.3 12.7 0
591 600 608.7 617.1 624.5 627.7 625.3 614.5 595.9 574.1
549.8 527.5 508.9 492.9 477.1 458.6 436.5 412 386.1 365.6
351.9 343 336.4 328.7 316.9 296.4 276 247.1 212.1 180.3
146.4 114.5 84.3 58.6 35.8 15.3 0
591 595 598.6 603 607.8 608.9 603.4 588.2 563.4 534.9
503.9 476.3 453.8 436 421.1 405.5 387.8 368.5 347.9 331.6
321.5 316.5 315.7 314.1 305.4 288.8 272.4 249.1 221.5 193.5
161.2 128.9 96.5 67.6 42.4 18 0
591 590.2 589.1 590 591.8 592 584.8 566.3 537.8 505.9
474.1 449.2 431 417.6 405.8 392.1 375.7 357.3 336.6 316.9
302.3 294.4 295.2 296 293.5 287.3 272.6 248.6 221.5 195.7
171.5 145.8 116.7 84.8 55.2 23.4 0
591 584.8 579.7 577.8 578.7 579.9 575 560.3 536.2 509
482.5 459.4 439 421.2 404.4 386.7 367.4 346.9 326.5 308.3
292.2 280.3 273.9 270.1 266.5 262.3 253.6 237.9 217.9 195.8
170.6 145.4 116.6 85.8 56.5 24.9 0
591 580.5 571.5 566.9 567.2 570.4 570.5 561.9 544 520.4
495.6 472.1 449.1 427.2 406 384.9 363.3 341.4 321.2 303.8
288.3 276.4 267.7 261.1 254.9 247.8 238.1 225 208.8 189.5
165.8 141.5 113.4 84.2 54.8 24.3 0
591 576.2 563.2 556 555.7 561 566 563.6 551.7 531.8
508.8 484.8 459.2 433.1 407.7 383.1 359.2 336 315.9 299.4
284.3 272.5 261.6 252.1 243.2 233.3 222.6 212.1 199.6 183.2
160.9 137.6 110.1 82.6 53.1 23.6 0
591 572.2 556.3 546.9 546.6 555 566.8 573.5 568.8 551.4
526.4 499.3 471.2 442.7 415 388.4 363 339.1 318.5 301.8
288.2 278.2 269.7 260.9 250.9 238.1 224.5 211.5 197.6 180.2
158 134.7 107.7 80.9 51.1 23.2 0
591 568.3 549.5 537.8 537.5 549 567.7 583.3 586 571
544.1 513.7 483.2 452.3 422.3 393.6 366.8 342.2 321.1 304.2
292 283.9 277.9 269.7 258.6 243 226.3 210.9 195.5 177.2
155.2 131.8 105.2 79.1 49.2 22.9 0
591 564.9 543.4 530.2 529.3 542.5 566 588.6 597 585.3
558.2 525 492.6 461.3 431.2 402.5 375.3 350.3 328.8 311.8
299.1 290.5 284.9 277.9 268.1 254 238.2 221.8 205.2 184.8
160.8 136.4 109 78.8 47.6 22.8 0
591 561.5 537.3 522.5 521 536.1 564.3 593.8 608 599.6
572.2 536.3 502 470.3 440.1 411.3 383.9 358.4 336.5 319.3
306.2 297 291.9 286.2 277.5 265.1 250 232.8 214.8 192.4
166.4 140.9 112.8 78.5 45.9 22.7 0
591 558 531.8 515.8 513.5 528.2 557.5 588.3 605.5 601.2
577.5 542.2 506.8 475.6 446.4 419.2 392.9 368.2 346.6 329.3
315.1 305.3 299.2 293.4 284.9 272.9 257.5 239.9 220.9 197.9
171.4 145.3 116.5 77.2 42.4 20 0
591 554.6 526.3 509 505.9 520.4 550.6 582.8 602.9 602.7
582.7 548 511.5 480.9 452.8 427 402 377.9 356.7 339.3
324.1 313.6 306.5 300.6 292.2 280.8 265 247 227 203.4
176.4 149.6 120.1 76 38.9 17.3 0
591 552 522 504 499.8 512.7 539.7 568.3 586.3 586.8
569.7 538.8 504.5 474.4 448.2 424.9 402.5 380.6 360.5 343.6
329.6 320.2 313.4 307.6 299.2 287.2 270.7 251.9 231.4 207.8
180.4 153.7 123.2 82.7 45.2 20 0
591 549.3 517.8 498.9 493.8 504.9 528.7 553.8 569.7 570.9
556.7 529.5 497.4 467.9 443.6 422.8 403 383.2 364.2 347.9
335.1 326.8 320.4 314.6 306.3 293.6 276.3 256.8 235.9 212.1
184.3 157.8 126.4 89.4 51.5 22.6 0
591 547.1 514.8 495.4 489.8 499.8 520.9 542.3 555.7 556.5
543.9 519.6 490.3 462.2 438.3 417.9 398.9 379.7 361.1 345.7
335 327.9 322 316.3 308.1 295.4 278.1 258.5 237.5 214.1
186.4 159.8 129 93.8 56.9 24.8 0
591 545 511.8 491.9 485.8 494.7 513.2 530.9 541.7 542.1
531.1 509.6 483.1 456.5 433.1 413.1 394.8 376.2 358 343.5
334.9 329.1 323.7 317.9 309.9 297.1 279.9 260.2 239.2 216.1
188.5 161.7 131.5 98.2 62.4 27 0
591 543.3 509.7 489.4 483.5 492.2 509.6 525.7 534.9 535
524.9 505.5 481 455.1 430.9 409.3 389.2 369.3 350.1 336.5
329.3 324.5 319.7 313.9 306 293.6 276.5 257.1 236.7 214
187.5 160.3 130.9 97.9 61.9 26.5 0
591 541.6 507.6 487 481.2 489.6 506.1 520.4 528.2 527.9
518.8 501.3 478.9 453.8 428.9 405.5 383.7 362.4 342.2 329.5
323.7 320 315.7 309.8 302 290 273.1 254 234.1 211.8
186.4 158.8 130.3 97.6 61.5 25.9 0
591 540.1 506 485.6 480 488.6 504.7 518.6 526 525.5
516.5 500.3 478.9 453.9 428.4 403.4 379.9 356.9 335.8 323.5
318.2 315 311.4 305.6 297.6 285.4 268.6 249.8 230.1 208
183.2 155.6 126 94 58.6 24.4 0
591 538.5 504.4 484.1 478.8 487.6 503.4 516.9 523.9 523.1
514.3 499.3 478.9 454.1 428 401.4 376.2 351.5 329.3 317.6
312.7 310.1 307.1 301.3 293.2 280.8 264.1 245.6 226.1 204.2
180 152.4 121.6 90.3 55.7 23 0
591 536.6 502.8 483.1 478.3 487.4 503.2 516.6 523.2 522.1
513 498.9 479.2 454.5 427.7 400.3 374 347.9 325.2 313.6
308.9 306.6 303.9 298 289.8 276.7 260.6 242.4 222.5 200.7
176.7 149.7 116.6 87.1 52.8 21.5 0
591 538.5 504.4 484.1 478.8 487.6 503.4 516.9 523.9 523.1
514.3 499.3 478.9 454.1 428 401.4 376.2 351.5 329.3 317.6
312.7 310.1 307.1 301.3 293.2 280.8 264.1 245.6 226.1 204.2
180 152.4 121.6 90.3 55.7 23 0
591 540.1 506 485.6 480 488.6 504.7 518.6 526 525.5
516.5 500.3 478.9 453.9 428.4 403.4 379.9 356.9 335.8 323.5
318.2 315 311.4 305.6 297.6 285.4 268.6 249.8 230.1 208
183.2 155.6 126 94 58.6 24.4 0
591 541.6 507.6 487 481.2 489.6 506.1 520.4 528.2 527.9
518.8 501.3 478.9 453.8 428.9 405.5 383.7 362.4 342.2 329.5
323.7 320 315.7 309.8 302 290 273.1 254 234.1 211.8
186.4 158.8 130.3 97.6 61.5 25.9 0
591 543.3 509.7 489.4 483.5 492.2 509.6 525.7 534.9 535
524.9 505.5 481 455.1 430.9 409.3 389.2 369.3 350.1 336.5
329.3 324.5 319.7 313.9 306 293.6 276.5 257.1 236.7 214
187.5 160.3 130.9 97.9 61.9 26.5 0
591 545 511.8 491.9 485.8 494.7 513.2 530.9 541.7 542.1
531.1 509.6 483.1 456.5 433.1 413.1 394.8 376.2 358 343.5
334.9 329.1 323.7 317.9 309.9 297.1 279.9 260.2 239.2 216.1
188.5 161.7 131.5 98.2 62.4 27 0
591 547.1 514.8 495.4 489.8 499.8 520.9 542.3 555.7 556.5
543.9 519.6 490.3 462.2 438.3 417.9 398.9 379.7 361.1 345.7
335 327.9 322 316.3 308.1 295.4 278.1 258.5 237.5 214.1
186.4 159.8 129 93.8 56.9 24.8 0
591 549.3 517.8 498.9 493.8 504.9 528.7 553.8 569.7 570.9
556.7 529.5 497.4 467.9 443.6 422.8 403 383.2 364.2 347.9
335.1 326.8 320.4 314.6 306.3 293.6 276.3 256.8 235.9 212.1
184.3 157.8 126.4 89.4 51.5 22.6 0
591 552 522 504 499.8 512.7 539.7 568.3 586.3 586.8
569.7 538.8 504.5 474.4 448.2 424.9 402.5 380.6 360.5 343.6
329.6 320.2 313.4 307.6 299.2 287.2 270.7 251.9 231.4 207.8
180.4 153.7 123.2 82.7 45.2 20 0
591 554.6 526.3 509 505.9 520.4 550.6 582.8 602.9 602.7
582.7 548 511.5 480.9 452.8 427 402 377.9 356.7 339.3
324.1 313.6 306.5 300.6 292.2 280.8 265 247 227 203.4
176.4 149.6 120.1 76 38.9 17.3 0
591 558 531.8 515.8 513.5 528.2 557.5 588.3 605.5 601.2
577.5 542.2 506.8 475.6 446.4 419.2 392.9 368.2 346.6 329.3
315.1 305.3 299.2 293.4 284.9 272.9 257.5 239.9 220.9 197.9
171.4 145.3 116.5 77.2 42.4 20 0
591 561.5 537.3 522.5 521 536.1 564.3 593.8 608 599.6
572.2 536.3 502 470.3 440.1 411.3 383.9 358.4 336.5 319.3
306.2 297 291.9 286.2 277.5 265.1 250 232.8 214.8 192.4
166.4 140.9 112.8 78.5 45.9 22.7 0
591 564.9 543.4 530.2 529.3 542.5 566 588.6 597 585.3
558.2 525 492.6 461.3 431.2 402.5 375.3 350.3 328.8 311.8
299.1 290.5 284.9 277.9 268.1 254 238.2 221.8 205.2 184.8
160.8 136.4 109 78.8 47.6 22.8 0
591 568.3 549.5 537.8 537.5 549 567.7 583.3 586 571
544.1 513.7 483.2 452.3 422.3 393.6 366.8 342.2 321.1 304.2
292 283.9 277.9 269.7 258.6 243 226.3 210.9 195.5 177.2
155.2 131.8 105.2 79.1 49.2 22.9 0
591 572.2 556.3 546.9 546.6 555 566.8 573.5 568.8 551.4
526.4 499.3 471.2 442.7 415 388.4 363 339.1 318.5 301.8
288.2 278.2 269.7 260.9 250.9 238.1 224.5 211.5 197.6 180.2
158 134.7 107.7 80.9 51.1 23.2 0
591 576.2 563.2 556 555.7 561 566 563.6 551.7 531.8
508.8 484.8 459.2 433.1 407.7 383.1 359.2 336 315.9 299.4
284.3 272.5 261.6 252.1 243.2 233.3 222.6 212.1 199.6 183.2
160.9 137.6 110.1 82.6 53.1 23.6 0
591 580.5 571.5 566.9 567.2 570.4 570.5 561.9 544 520.4
495.6 472.1 449.1 427.2 406 384.9 363.3 341.4 321.2 303.8
288.3 276.4 267.7 261.1 254.9 247.8 238.1 225 208.8 189.5
165.8 141.5 113.4 84.2 54.8 24.3 0
591 584.8 579.7 577.8 578.7 579.9 575 560.3 536.2 509
482.5 459.4 439 421.2 404.4 386.7 367.4 346.9 326.5 308.3
292.2 280.3 273.9 270.1 266.5 262.3 253.6 237.9 217.9 195.8
170.6 145.4 116.6 85.8 56.5 24.9 0
591 590.2 589.1 590 591.8 592 584.8 566.3 537.8 505.9
474.1 449.2 431 417.6 405.8 392.1 375.7 357.3 336.6 316.9
302.3 294.4 295.2 296 293.5 287.3 272.6 248.6 221.5 195.7
171.5 145.8 116.7 84.8 55.2 23.4 0
591 595 598.6 603 607.8 608.9 603.4 588.2 563.4 534.9
503.9 476.3 453.8 436 421.1 405.5 387.8 368.5 347.9 331.6
321.5 316.5 315.7 314.1 305.4 288.8 272.4 249.1 221.5 193.5
161.2 128.9 96.5 67.6 42.4 18 0
591 600 608.7 617.1 624.5 627.7 625.3 614.5 595.9 574.1
549.8 527.5 508.9 492.9 477.1 458.6 436.5 412 386.1 365.6
351.9 343 336.4 328.7 316.9 296.4 276 247.1 212.1 180.3
146.4 114.5 84.3 58.6 35.8 15.3 0
591 605 618.8 631.2 641.2 646.6 647.1 640.7 628.4 613.3
595.7 578.8 564.1 549.8 533.1 511.7 485.1 455.6 424.3 399.6
382.3 369.4 357.1 343.4 328.4 304.1 279.6 245 202.8 167
131.5 100.1 72.1 49.6 29.3 12.7 0
591 610.2 629.6 647.1 660.6 669.5 673.4 671.3 665.5 658.4
651.4 646.7 644.5 641.8 636.6 627.9 615.8 603.3 591.7 582.1
571.7 554.1 524.9 483.7 430.2 366.2 308.6 253.3 200.5 159.9
125.1 95.7 70.3 49.3 29.4 12.8 0
591 615.5 640.4 663.1 680 692.4 699.8 702 702.6 703.5
707.1 714.6 724.9 733.7 740.2 744 746.5 751.1 759.2 764.7
761.1 738.8 692.6 624 532 428.4 337.6 261.5 198.1 152.8
118.7 91.4 68.5 48.9 29.6 13 0
591 620.6 651.1 679.6 701.7 717 726.5 731.1 734.6 739.4
748.1 761.7 779.4 797.8 818.7 842.2 872 911 962.3 1016.9
1067.6 1100.6 1093.3 1042.2 947.2 818.7 687.5 559.1 440.2 336.5
244.3 165.5 106.6 65.6 35.1 14.5 0
591 625.8 661.9 696 723.4 741.6 753.2 760.2 766.6 775.3
789.1 808.8 833.9 861.8 897.2 940.3 997.5 1070.9 1165.4 1269.1
1374.2 1462.3 1494 1460.5 1362.4 1209 1037.4 856.6 682.3 520.3
369.8 239.7 144.8 82.3 40.5 16.1 0
591 630.7 672.7 713.7 745.9 766.2 778.9 786.3 793.7 803
816.3 834.8 858.9 886.6 921 970.6 1041.6 1134.5 1251.2 1389.9
1556.3 1731.1 1886 1995.8 2023.3 1907.7 1744.2 1549.7 1337.4 1107.2
843.4 590.3 380.3 220.1 99 32.4 0
591 635.6 683.4 731.5 768.4 790.9 804.6 812.4 820.9 830.7
843.4 860.7 883.9 911.4 944.7 1000.8 1085.6 1198.1 1337 1510.8
1738.5 1999.8 2278.1 2531.2 2684.2 2606.5 2451 2242.7 1992.5 1694.2
1317 940.9 615.8 358 157.5 48.8 0
591 638 691.8 745.2 784.6 808.5 819.8 822.6 824.4 826.1
828.7 834.3 844.6 857.5 878.8 923.3 1001.4 1114.5 1261.9 1437.7
1648.2 1890.6 2170.1 2472.4 2775.5 2856 2685.2 2465.4 2234.7 1972.2
1604.7 1209.5 841.8 512.5 239.5 76.3 0
591 640.4 700.3 758.9 800.7 826 834.9 832.8 828 821.4
813.9 807.9 805.3 803.7 813 845.9 917.1 1030.9 1186.8 1364.6
1558 1781.3 2062.2 2413.6 2866.8 3105.5 2919.3 2688.1 2476.9 2250.2
1892.4 1478.1 1067.7 666.9 321.5 103.9 0
591 643.8 708.6 771.2 815.2 839.1 843.1 833 817.2 799.1
780.1 763.1 750.1 741.2 747.9 786.7 873.1 1005.6 1175.7 1362.4
1558.4 1770.3 2019.1 2327.2 2759.5 3093.4 2965.7 2709.9 2486.7 2257.2
1918.2 1515.1 1113.7 718.3 365.1 128.2 0
591 647.3 717 783.5 829.6 852.1 851.3 833.1 806.5 776.8
746.2 718.2 694.8 678.7 682.7 727.5 829.1 980.2 1164.4 1360.1
1558.8 1759.2 1976.1 2240.9 2652.3 3081.3 3012 2731.6 2496.4 2264.1
1944 1552 1159.6 769.6 408.8 152.6 0
591 649.3 721.5 790.9 838.4 858.4 851.5 823.9 786.2 746.9
710 678.1 653 639.4 655.4 725.7 860.2 1048 1273 1516.7
1760.6 2000.3 2244.4 2511.8 2908.7 3316.2 3310.5 3042.6 2774.5 2481.8
2113.3 1680.7 1256.8 836.5 463.8 180.1 0
591 651.3 726.1 798.3 847.1 864.8 851.8 814.7 765.9 717.1
673.7 637.9 611.2 600.1 628.2 724 891.2 1115.8 1381.6 1673.3
1962.5 2241.4 2512.7 2782.7 3165.1 3551.1 3609 3353.6 3052.6 2699.4
2282.6 1809.4 1354 903.4 518.7 207.6 0
591 652.4 728.8 802.4 851 866.9 849.5 806.3 751.1 698.6
654.3 618.8 593.5 586.2 624.9 738.8 927.3 1181.3 1489.4 1831.1
2170.7 2499.1 2819.9 3130.7 3537.6 3905.5 3952.7 3698.7 3349.7 2921.8
2439.2 1920.5 1412.3 927.7 532.5 208.7 0
591 653.4 731.6 806.3 854.9 869.1 847.2 797.9 736.4 680.2
635 599.7 575.8 572.3 621.7 753.6 963.4 1246.9 1597.2 1988.8
2379 2756.7 3127.1 3478.6 3910.1 4259.9 4296.3 4043.9 3646.7 3144.2
2595.8 2031.6 1470.6 952.1 546.3 209.9 0
591 652.9 733.7 808.3 856.4 869.3 844.6 791.9 727.3 670.2
625.5 590.8 567.4 566.3 621.2 761.3 981.3 1285.4 1662.6 2081.5
2504.9 2907.7 3306.6 3701.2 4150.7 4482.3 4485.7 4192.2 3729.1 3152.6
2553.9 1959.5 1354.6 860.9 473.3 176.2 0
591 653.4 731.6 806.3 854.9 869.1 847.2 797.9 736.4 680.2
635 599.7 575.8 572.3 621.7 753.6 963.4 1246.9 1597.2 1988.8
2379 2756.7 3127.1 3478.6 3910.1 4259.9 4296.3 4043.9 3646.7 3144.2
2595.8 2031.6 1470.6 952.1 546.3 209.9 0
591 652.4 728.8 802.4 851 866.9 849.5 806.3 751.1 698.6
654.3 618.8 593.5 586.2 624.9 738.8 927.3 1181.3 1489.4 1831.1
2170.7 2499.1 2819.9 3130.7 3537.6 3905.5 3952.7 3698.7 3349.7 2921.8
2439.2 1920.5 1412.3 927.7 532.5 208.7 0
591 651.3 726.1 798.3 847.1 864.8 851.8 814.7 765.9 717.1
673.7 637.9 611.2 600.1 628.2 724 891.2 1115.8 1381.6 1673.3
1962.5 2241.4 2512.7 2782.7 3165.1 3551.1 3609 3353.6 3052.6 2699.4
2282.6 1809.4 1354 903.4 518.7 207.6 0
591 649.3 721.5 790.9 838.4 858.4 851.5 823.9 786.2 746.9
710 678.1 653 639.4 655.4 725.7 860.2 1048 1273 1516.7
1760.6 2000.3 2244.4 2511.8 2908.7 3316.2 3310.5 3042.6 2774.5 2481.8
2113.3 1680.7 1256.8 836.5 463.8 180.1 0
591 647.3 717 783.5 829.6 852.1 851.3 833.1 806.5 776.8
746.2 718.2 694.8 678.7 682.7 727.5 829.1 980.2 1164.4 1360.1
1558.8 1759.2 1976.1 2240.9 2652.3 3081.3 3012 2731.6 2496.4 2264.1
1944 1552 1159.6 769.6 408.8 152.6 0
591 643.8 708.6 771.2 815.2 839.1 843.1 833 817.2 799.1
780.1 763.1 750.1 741.2 747.9 786.7 873.1 1005.6 1175.7 1362.4
1558.4 1770.3 2019.1 2327.2 2759.5 3093.4 2965.7 2709.9 2486.7 2257.2
1918.2 1515.1 1113.7 718.3 365.1 128.2 0
591 640.4 700.3 758.9 800.7 826 834.9 832.8 828 821.4
813.9 807.9 805.3 803.7 813 845.9 917.1 1030.9 1186.8 1364.6
1558 1781.3 2062.2 2413.6 2866.8 3105.5 2919.3 2688.1 2476.9 2250.2
1892.4 1478.1 1067.7 666.9 321.5 103.9 0
591 638 691.8 745.2 784.6 808.5 819.8 822.6 824.4 826.1
828.7 834.3 844.6 857.5 878.8 923.3 1001.4 1114.5 1261.9 1437.7
1648.2 1890.6 2170.1 2472.4 2775.5 2856 2685.2 2465.4 2234.7 1972.2
1604.7 1209.5 841.8 512.5 239.5 76.3 0
591 635.6 683.4 731.5 768.4 790.9 804.6 812.4 820.9 830.7
843.4 860.7 883.9 911.4 944.7 1000.8 1085.6 1198.1 1337 1510.8
1738.5 1999.8 2278.1 2531.2 2684.2 2606.5 2451 2242.7 1992.5 1694.2
1317 940.9 615.8 358 157.5 48.8 0
